How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AA: | 15.19 |
| I: | 7.5 in | AK: | 4.5 |
| BE: | 0.38 in | LL: | 5.25 in |
| AF: | 0.38 | AJ: | 5.88 |
| H: | 0.53 in | AB: | 6.76 |
| P: | 4.62 in | LQ: | 7.85 in |
| AE2: | 0.97 | G: | 3.63 |
| BF: | 0.41 | BD: | 5.88 |
| T: | 2.188 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 2.07 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

