How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AJ: | 5.88 |
| I: | 7.5 in | T: | 2.188 |
| AE2: | 0.97 | BF: | 0.41 |
| AG: | 10.5 | AK: | 4.5 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | BE: | 0.38 in |
| P: | 4.62 in | AB: | 6.76 |
| H: | 0.53 in | G: | 3.63 |
| BD: | 5.88 | V: | 4.26 in |
| D: | 4.88 | LQ: | 7.85 in |
Technical Specifications
| Assembly: | YF-2 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.188 in | Output RPM: | 17.5 |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | 52YF | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.07 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

