How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BE: | 0.38 in |
| I: | 7.5 in | BD: | 5.88 |
| AG: | 10.5 | G: | 3.63 |
| LQ: | 7.85 in | T: | 2.188 |
| AK: | 4.5 | LL: | 5.25 in |
| AB: | 6.76 | D: | 4.88 |
| AJ: | 5.88 | V: | 4.26 in |
| AE2: | 0.97 | H: | 0.53 in |
| AA: | 15.19 | P: | 4.62 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.07 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

