How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AB: | 6.76 | AF: | 0.38 |
| T: | 2.188 | LL: | 5.25 in |
| AK: | 4.5 | P: | 4.62 in |
| BF: | 0.41 | D: | 4.88 |
| H: | 0.53 in | I: | 7.5 in |
| V: | 4.26 in | AE2: | 0.97 |
| G: | 3.63 | AA: | 15.19 |
| BD: | 5.88 | LQ: | 7.85 in |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 117 | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.3 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Service Factor: | 1 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

