How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.38 |
| AA: | 15.19 | AG: | 10.5 |
| BE: | 0.38 in | P: | 4.62 in |
| G: | 3.63 | AB: | 6.76 |
| T: | 2.188 | H: | 0.53 in |
| AE2: | 0.97 | I: | 7.5 in |
| BD: | 5.88 | V: | 4.26 in |
| LQ: | 7.85 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| D: | 4.88 | AK: | 4.5 |
Technical Specifications
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Output Key: | 1/2 X 3.38 | Ratio: | 20:1 |
| Model Code: | 52YF | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 11.3 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

