How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| P: | 4.62 in | D: | 4.88 |
| V: | 4.26 in | AE2: | 0.97 |
| AK: | 4.5 | T: | 2.188 |
| AA: | 15.19 | LL: | 5.25 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | LQ: | 7.85 in |
| AG: | 10.5 | G: | 3.63 |
| AF: | 0.38 | H: | 0.53 in |
| BD: | 5.88 | AB: | 6.76 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Bore Code: | 35 | Output RPM: | 87.5 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 11.3 | Series Code: | OE |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

