How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | V: | 4.26 in |
| AK: | 4.5 | G: | 3.63 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AF: | 0.38 | AB: | 6.76 |
| T: | 2.188 | AG: | 10.5 |
| LQ: | 7.85 in | AA: | 15.19 |
| H: | 0.53 in | AJ: | 5.88 |
| I: | 7.5 in | LL: | 5.25 in |
| D: | 4.88 | BD: | 5.88 |
| P: | 4.62 in | BF: | 0.41 |
Technical Specifications
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.188 in |
| Ratio: | 25:1 | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.38 | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

