How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AB: | 6.76 |
| LQ: | 7.85 in | H: | 0.53 in |
| AG: | 10.5 | BE: | 0.38 in |
| AF: | 0.38 | BD: | 5.88 |
| AE2: | 0.97 | G: | 3.63 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| LL: | 5.25 in | V: | 4.26 in |
| BF: | 0.41 | T: | 2.188 |
| P: | 4.62 in | AA: | 15.19 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 25:1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Gear Type: | Worm |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 9.38 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

