How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | V: | 4.26 in |
| AA: | 15.19 | BD: | 5.88 |
| P: | 4.62 in | AF: | 0.38 |
| H: | 0.53 in | LQ: | 7.85 in |
| AJ: | 5.88 | BF: | 0.41 |
| AB: | 6.76 | T: | 2.188 |
| I: | 7.5 in | AE2: | 0.97 |
| LL: | 5.25 in | G: | 3.63 |
Technical Specifications
| Bore Code: | 35 | Assembly: | YF-2 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 9.38 |
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

