How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 4.62 in |
| G: | 3.63 | D: | 4.88 |
| AG: | 10.5 | V: | 4.26 in |
| AK: | 4.5 | AB: | 6.76 |
| LL: | 5.25 in | I: | 7.5 in |
| AF: | 0.38 | AJ: | 5.88 |
| AA: | 15.19 | T: | 2.188 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| LQ: | 7.85 in | AE2: | 0.97 |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 2.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Model Code: | 52YF | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.29 |
| Bore Code: | 35 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

