How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 4.88 |
| G: | 3.63 | AB: | 6.76 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | H: | 0.53 in |
| AE2: | 0.97 | BE: | 0.38 in |
| AG: | 10.5 | LL: | 5.25 in |
| I: | 7.5 in | AJ: | 5.88 |
| BD: | 5.88 | LQ: | 7.85 in |
| AF: | 0.38 | AK: | 4.5 |
| P: | 4.62 in | T: | 2.188 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 341 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 28.2 | Gear Type: | Worm |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

