How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AJ: | 5.88 |
| LL: | 5.25 in | I: | 7.5 in |
| LQ: | 7.85 in | AF: | 0.38 |
| AB: | 6.76 | T: | 2.188 |
| G: | 3.63 | V: | 4.26 in |
| AK: | 4.5 | P: | 4.62 in |
| BD: | 5.88 | BE: | 0.38 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AE2: | 0.97 |
| H: | 0.53 in | AG: | 10.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 28.2 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Output RPM: | 341 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Service Factor: | 1 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

