How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 4.26 in | BD: | 5.88 |
| P: | 4.62 in | I: | 7.5 in |
| AK: | 4.5 | AF: | 0.38 |
| H: | 0.53 in | AA: | 15.19 |
| AB: | 6.76 | LL: | 5.25 in |
| AE2: | 0.97 | AG: | 10.5 |
| T: | 2.188 | G: | 3.63 |
| D: | 4.88 | LQ: | 7.85 in |
Technical Specifications
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 5.14 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YF |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

