How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 4.5 |
| AJ: | 5.88 | V: | 4.26 in |
| AG: | 10.5 | BD: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| H: | 0.53 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AF: | 0.38 | LL: | 5.25 in |
| AA: | 15.19 | AB: | 6.76 |
| AE2: | 0.97 | LQ: | 7.85 in |
| T: | 2.188 | G: | 3.63 |
Technical Specifications
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 24 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Model Code: | 52YF | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Bore Code: | 35 |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

