How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | LL: | 5.25 in |
| AE2: | 0.97 | AG: | 10.5 |
| LQ: | 7.85 in | I: | 7.5 in |
| V: | 4.26 in | G: | 3.63 |
| T: | 2.188 | BF: | 0.41 |
| AJ: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| D: | 4.88 | BD: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| P: | 4.62 in | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.91 |
| Ratio: | 80:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

