How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AJ: | 7.25 |
| G: | 3.63 | AK: | 8.5 |
| BE1: | 0.5 in | LL: | 5.25 in |
| D: | 4.88 | AB: | 6.76 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | P: | 4.62 in |
| AG: | 10.5 | BD: | 9 |
| H: | 0.53 in | BF: | 0.53 |
| AE2: | 0.97 | T: | 2.188 |
| I: | 7.5 in | AF: | 0.38 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 19.4 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 2.188 in | Model Code: | 52YF |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

