How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AJ: | 7.25 |
| LL: | 5.25 in | AG: | 10.5 |
| V: | 4.26 in | AF: | 0.38 |
| T: | 2.188 | P: | 4.62 in |
| AE2: | 0.97 | AA: | 15.19 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | H: | 0.53 in |
| LQ1: | 8.61 in | AB: | 6.76 |
| D: | 4.88 | BF: | 0.53 |
| G: | 3.63 | BD: | 9 |
Technical Specifications
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Input Bore (C Face): | 1.125 | Output RPM: | 175 |
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 19.4 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Ratio: | 10:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

