How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AB: | 6.76 |
| AJ: | 7.25 | H: | 0.53 in |
| D: | 4.88 | G: | 3.63 |
| LL: | 5.25 in | AG: | 10.5 |
| AE2: | 0.97 | LQ1: | 8.61 in |
| AF: | 0.38 | BF: | 0.53 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AK: | 8.5 |
| V: | 4.26 in | AA: | 15.19 |
| I: | 7.5 in | T: | 2.188 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Assembly: | YF-2 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 19.4 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

