How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AG: | 10.5 |
| AJ: | 7.25 | V: | 4.26 in |
| LQ1: | 8.61 in | AE2: | 0.97 |
| T: | 2.188 | H: | 0.53 in |
| AK: | 8.5 | G: | 3.63 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BD: | 9 |
| D: | 4.88 | LL: | 5.25 in |
| AA: | 15.19 | P: | 4.62 in |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Bore Code: | 35 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 2.07 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

