How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| BD: | 9 | AE2: | 0.97 |
| AK: | 8.5 | T: | 2.188 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| AB: | 6.76 | H: | 0.53 in |
| AA: | 15.19 | AF: | 0.38 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | P: | 4.62 in |
| LL: | 5.25 in | D: | 4.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.07 | Output RPM: | 17.5 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Model Code: | 52YF | Input Keyway (C Face): | 1/4 x 1/8 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

