How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 7.5 in |
| P: | 4.62 in | T: | 2.188 |
| V: | 4.26 in | AB: | 6.76 |
| D: | 4.88 | AG: | 10.5 |
| AK: | 8.5 | H: | 0.53 in |
| AF: | 0.38 | BF: | 0.53 |
| AA: | 15.19 | G: | 3.63 |
| LQ1: | 8.61 in | BD: | 9 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 2.07 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Model Code: | 52YF | Input Keyway (C Face): | 1/4 x 1/8 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

