How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | V: | 4.26 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| T: | 2.188 | AF: | 0.38 |
| BE1: | 0.5 in | AK: | 8.5 |
| BF: | 0.53 | D: | 4.88 |
| AA: | 15.19 | AG: | 10.5 |
| AJ: | 7.25 | H: | 0.53 in |
| I: | 7.5 in | AB: | 6.76 |
| P: | 4.62 in | G: | 3.63 |
| LQ1: | 8.61 in | BD: | 9 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Bore Code: | 35 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 2.07 | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

