How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.53 |
| LQ1: | 8.61 in | AK: | 8.5 |
| D: | 4.88 | V: | 4.26 in |
| P: | 4.62 in | AJ: | 7.25 |
| BD: | 9 | I: | 7.5 in |
| G: | 3.63 | LL: | 5.25 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AE2: | 0.97 |
| BE1: | 0.5 in | T: | 2.188 |
| AB: | 6.76 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.3 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2.188 in | Model Code: | 52YF |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 x 1/8 | Bore Code: | 35 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

