How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | H: | 0.53 in |
| T: | 2.188 | AB: | 6.76 |
| BF: | 0.53 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AF: | 0.38 | BD: | 9 |
| LQ1: | 8.61 in | AA: | 15.19 |
| AK: | 8.5 | G: | 3.63 |
| I: | 7.5 in | V: | 4.26 in |
| P: | 4.62 in | AJ: | 7.25 |
| D: | 4.88 | LL: | 5.25 in |
Technical Specifications
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output RPM: | 117 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 x 1/8 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

