How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 2.188 |
| AE2: | 0.97 | D: | 4.88 |
| AG: | 10.5 | BE1: | 0.5 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| AK: | 8.5 | AJ: | 7.25 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AA: | 15.19 |
| H: | 0.53 in | AB: | 6.76 |
| G: | 3.63 | I: | 7.5 in |
| LL: | 5.25 in | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Bore Code: | 35 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Ratio: | 25:1 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.38 | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

