How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AE2: | 0.97 |
| LL: | 5.25 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AF: | 0.38 | I: | 7.5 in |
| H: | 0.53 in | G: | 3.63 |
| AB: | 6.76 | LQ1: | 8.61 in |
| T: | 2.188 | V: | 4.26 in |
| BF: | 0.53 | AJ: | 7.25 |
| AK: | 8.5 | P: | 4.62 in |
| AG: | 10.5 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Assembly: | YF-2 | Series Code: | OE |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 6.29 |
| Output Diameter (in): | 2.188 in | Ratio: | 40:1 |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 x 1/8 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

