Grove Gear 52YF-2-2.188-180TC-40-L1
Part #:52YF-2-2.188-180TC-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 3.63 |
| BF: | 0.53 | I: | 7.5 in |
| AA: | 15.19 | LQ1: | 8.61 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | T: | 2.188 |
| V: | 4.26 in | AG: | 10.5 |
| AB: | 6.76 | H: | 0.53 in |
| D: | 4.88 | BD: | 9 |
| AE2: | 0.97 | AF: | 0.38 |
| AK: | 8.5 | LL: | 5.25 in |
Technical Specifications
| Motor Frame Size: | 180TC | Model Code: | 52YF |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 6.29 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

