Grove Gear 52YF-2-2.188-180TC-40-L2
Part #:52YF-2-2.188-180TC-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| T: | 2.188 | H: | 0.53 in |
| AE2: | 0.97 | LL: | 5.25 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AG: | 10.5 |
| V: | 4.26 in | BF: | 0.53 |
| AK: | 8.5 | G: | 3.63 |
| BD: | 9 | I: | 7.5 in |
| P: | 4.62 in | AB: | 6.76 |
| LQ1: | 8.61 in | AF: | 0.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Bore Code: | 35 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.29 |
| Output RPM: | 43.8 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

