How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 3.63 |
| AK: | 8.5 | AB: | 6.76 |
| AA: | 15.19 | H: | 0.53 in |
| T: | 2.188 | AG: | 10.5 |
| AJ: | 7.25 | BF: | 0.53 |
| P: | 4.62 in | V: | 4.26 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| LL: | 5.25 in | I: | 7.5 in |
| AE2: | 0.97 | AF: | 0.38 |
Technical Specifications
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | 52YF | Input Keyway (C Face): | 1/4 x 1/8 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 28.2 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output RPM: | 341 | Input Style: | C-Face Quill |
| Bore Code: | 35 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

