How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AE2: | 0.97 |
| P: | 4.62 in | BF: | 0.53 |
| LQ1: | 8.61 in | AF: | 0.38 |
| BE1: | 0.5 in | AG: | 10.5 |
| BD: | 9 | T: | 2.188 |
| I: | 7.5 in | AB: | 6.76 |
| V: | 4.26 in | AA: | 15.19 |
| LL: | 5.25 in | D: | 4.88 |
| AJ: | 7.25 | G: | 3.63 |
Technical Specifications
| Ratio: | 50:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 x 1/8 |
| Input HP @ 1750 RPM: | 5.14 | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

