How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 7.25 |
| P: | 4.62 in | BD: | 9 |
| AA: | 15.19 | G: | 3.63 |
| AG: | 10.5 | BF: | 0.53 |
| I: | 7.5 in | AE2: | 0.97 |
| LQ1: | 8.61 in | V: | 4.26 in |
| AK: | 8.5 | T: | 2.188 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | AB: | 6.76 |
| LL: | 5.25 in | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.27 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Ratio: | 60:1 |
| Assembly: | YF-2 | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 1/4 x 1/8 | Gear Type: | Worm |
| Model Code: | 52YF | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

