How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 3.63 |
| AB: | 6.76 | H: | 0.53 in |
| AA: | 15.19 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| D: | 4.88 | V: | 4.26 in |
| BF: | 0.53 | AK: | 8.5 |
| BD: | 9 | T: | 2.188 |
| BE1: | 0.5 in | I: | 7.5 in |
| LL: | 5.25 in | AG: | 10.5 |
| AE2: | 0.97 | AF: | 0.38 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 35 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Output RPM: | 233 | Model Code: | 52YF |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 24 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

