How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | LL: | 5.25 in |
| T: | 2.188 | V: | 4.26 in |
| LQ1: | 8.61 in | AK: | 8.5 |
| AA: | 15.19 | BF: | 0.53 |
| I: | 7.5 in | D: | 4.88 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | P: | 4.62 in |
| AF: | 0.38 | AB: | 6.76 |
| G: | 3.63 | AG: | 10.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 24 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Assembly: | YF-2 | Output RPM: | 233 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

