How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BD: | 9 |
| T: | 2.188 | AF: | 0.38 |
| P: | 4.62 in | G: | 3.63 |
| BF: | 0.53 | V: | 4.26 in |
| H: | 0.53 in | AA: | 15.19 |
| AG: | 10.5 | BE1: | 0.5 in |
| AB: | 6.76 | I: | 7.5 in |
| AK: | 8.5 | D: | 4.88 |
| AJ: | 7.25 | LL: | 5.25 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Model Code: | 52YF | Output RPM: | 21.9 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.91 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

