How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.53 |
| I: | 7.5 in | H: | 0.53 in |
| T: | 2.188 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AE2: | 0.97 |
| LL: | 5.25 in | AF: | 0.38 |
| AG: | 10.5 | D: | 4.88 |
| LQ1: | 8.61 in | P: | 4.62 in |
| AK: | 8.5 | BD: | 9 |
| AB: | 6.76 | AA: | 15.19 |
| G: | 3.63 | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 21.9 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.91 | Input Keyway (C Face): | 1/4 x 1/8 |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio: | 80:1 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Bore Code: | 35 | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

