How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AG: | 10.5 | G: | 3.63 |
| AF: | 0.38 | V: | 4.26 in |
| LL: | 5.25 in | AA: | 15.19 |
| AK: | 8.5 | P: | 4.62 in |
| BD: | 9 | BF: | 0.53 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AE2: | 0.97 |
| H: | 0.53 in | AB: | 6.76 |
| T: | 2.188 | I: | 7.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.91 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

