How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 10.5 |
| G: | 3.63 | AA: | 15.19 |
| LQ1: | 8.61 in | BD: | 9 |
| AE2: | 0.97 | T: | 2.188 |
| V: | 4.26 in | AB: | 6.76 |
| BE1: | 0.5 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| H: | 0.53 in | AJ: | 7.25 |
| I: | 7.5 in | AK: | 8.5 |
| AF: | 0.38 | LL: | 5.25 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 x 5/32 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

