How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AF: | 0.38 |
| BE1: | 0.5 in | BD: | 9 |
| AB: | 6.76 | AJ: | 7.25 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | LL: | 5.25 in |
| I: | 7.5 in | V: | 4.26 in |
| G: | 3.63 | T: | 2.188 |
| D: | 4.88 | H: | 0.53 in |
| AA: | 15.19 | AG: | 10.5 |
| AK: | 8.5 | LQ1: | 8.61 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.07 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Input Keyway (C Face): | 5/16 x 5/32 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Model Code: | 52YF |
| Series Code: | OE | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

