How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 4.88 |
| BE1: | 0.5 in | AE2: | 0.97 |
| AB: | 6.76 | G: | 3.63 |
| AF: | 0.38 | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
| AG: | 10.5 | AA: | 15.19 |
| I: | 7.5 in | V: | 4.26 in |
| P: | 4.62 in | T: | 2.188 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Output RPM: | 17.5 | Assembly: | YF-2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

