How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AA: | 15.19 |
| BD: | 9 | LQ1: | 8.61 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| G: | 3.63 | LL: | 5.25 in |
| P: | 4.62 in | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 2.188 |
| BF: | 0.53 | D: | 4.88 |
| H: | 0.53 in | AG: | 10.5 |
| AK: | 8.5 | AB: | 6.76 |
| I: | 7.5 in | AF: | 0.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 210TC | Output RPM: | 117 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Direction: | 2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

