How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 5.25 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AB: | 6.76 |
| D: | 4.88 | BF: | 0.53 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AG: | 10.5 | AF: | 0.38 |
| G: | 3.63 | AE2: | 0.97 |
| BD: | 9 | H: | 0.53 in |
| AA: | 15.19 | P: | 4.62 in |
| T: | 2.188 | V: | 4.26 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 210TC |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 14.3 | Bore Code: | 35 |
| Model Code: | 52YF | Ratio: | 15:1 |
| Output RPM: | 117 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

