Grove Gear 52YF-2-2.188-210TC-20-L1
Part #:52YF-2-2.188-210TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AK: | 8.5 |
| V: | 4.26 in | LQ1: | 8.61 in |
| AE2: | 0.97 | AG: | 10.5 |
| D: | 4.88 | BE1: | 0.5 in |
| AF: | 0.38 | T: | 2.188 |
| AA: | 15.19 | I: | 7.5 in |
| BF: | 0.53 | AB: | 6.76 |
| LL: | 5.25 in | P: | 4.62 in |
| G: | 3.63 | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 11.3 | Output RPM: | 87.5 |
| Series Code: | OE | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Ratio Range: | 20:1 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 x 5/32 | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

