Grove Gear 52YF-2-2.188-210TC-20-L4
Part #:52YF-2-2.188-210TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AF: | 0.38 |
| BF: | 0.53 | LQ1: | 8.61 in |
| V: | 4.26 in | D: | 4.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BD: | 9 | AB: | 6.76 |
| AJ: | 7.25 | LL: | 5.25 in |
| G: | 3.63 | P: | 4.62 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.97 |
| T: | 2.188 | I: | 7.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Assembly: | YF-2 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Center Distance (in): | 5.25 |
| Bore Code: | 35 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 87.5 | Output Key: | 1/2 X 3.38 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

