How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BF: | 0.53 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | AF: | 0.38 |
| BE1: | 0.5 in | P: | 4.62 in |
| D: | 4.88 | AA: | 15.19 |
| G: | 3.63 | BD: | 9 |
| AJ: | 7.25 | T: | 2.188 |
| AE2: | 0.97 | AK: | 8.5 |
| AG: | 10.5 | H: | 0.53 in |
| AB: | 6.76 | V: | 4.26 in |
Technical Specifications
| Ratio Range: | 30:1 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 8.04 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Assembly: | YF-2 | Output Diameter (in): | 2.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

