How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| V: | 4.26 in | LL: | 5.25 in |
| AJ: | 7.25 | H: | 0.53 in |
| AK: | 8.5 | D: | 4.88 |
| AA: | 15.19 | P: | 4.62 in |
| AE2: | 0.97 | T: | 2.188 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| G: | 3.63 | AF: | 0.38 |
| AG: | 10.5 | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Gear Type: | Worm | Bore Code: | 35 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 8.04 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Output Diameter (in): | 2.188 in | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

