How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 6.76 |
| LQ1: | 8.61 in | H: | 0.53 in |
| G: | 3.63 | T: | 2.188 |
| BF: | 0.53 | AF: | 0.38 |
| LL: | 5.25 in | BE1: | 0.5 in |
| P: | 4.62 in | AA: | 15.19 |
| I: | 7.5 in | V: | 4.26 in |
| D: | 4.88 | AK: | 8.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BD: | 9 | AG: | 10.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 50:1 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.14 |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Bore Code: | 35 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

