How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 2.188 |
| AE2: | 0.97 | AK: | 8.5 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AB: | 6.76 |
| AA: | 15.19 | AJ: | 7.25 |
| AG: | 10.5 | BD: | 9 |
| LL: | 5.25 in | G: | 3.63 |
| V: | 4.26 in | BF: | 0.53 |
| D: | 4.88 | BE1: | 0.5 in |
| P: | 4.62 in | LQ1: | 8.61 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Bore Code: | 35 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 x 5/32 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

