How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | G: | 3.63 |
| BF: | 0.53 | V: | 4.26 in |
| D: | 4.88 | AE2: | 0.97 |
| H: | 0.53 in | T: | 2.188 |
| AJ: | 7.25 | AF: | 0.38 |
| I: | 7.5 in | AB: | 6.76 |
| AK: | 8.5 | AG: | 10.5 |
| P: | 4.62 in | AA: | 15.19 |
| BE1: | 0.5 in | LL: | 5.25 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 24 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 x 5/32 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

