How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AA: | 15.19 | BF: | 0.53 |
| AG: | 10.5 | D: | 4.88 |
| BD: | 9 | BE1: | 0.5 in |
| AB: | 6.76 | LQ1: | 8.61 in |
| V: | 4.26 in | H: | 0.53 in |
| AE2: | 0.97 | AK: | 8.5 |
| G: | 3.63 | I: | 7.5 in |
| AF: | 0.38 | AJ: | 7.25 |
| T: | 2.188 | P: | 4.62 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.91 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Model Code: | 52YF | Series Code: | OE |
| Bore Code: | 35 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

