How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BF: | 0.53 |
| D: | 4.88 | AF: | 0.38 |
| V: | 4.26 in | I: | 7.5 in |
| T: | 2.188 | AE2: | 0.97 |
| P: | 4.62 in | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| AB: | 6.76 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| G: | 3.63 | LQ1: | 8.61 in |
| AG: | 10.5 | BE1: | 0.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Model Code: | 52YF | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 2.91 | Product Type: | Right Angle |
| Ratio: | 80:1 | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

